HUBBELL CANADA
Image of GUF-8-EX GUF-8-EX - 3" Union, Aluminum, Female to Female, Quad Listed

GUF-8-EX - 3" Union, Aluminum, Female to Female, Quad Listed

Brand: Killark

Catalog ID: GUF-8-EX

3" Union, Aluminum, Female to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Our EX unions are certified ATEX and IEC Ex. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

General

Application

Catalog Number

GUF-8-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUF

Type

UPC

783936071732

Dimensions

Gross Weight with Packaging

2.3

Hub Size

3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5