HUBBELL CANADA
Image of GUFS-2M-EX GUFS-2M-EX - 180° 3/4" Iron, Swivel Elbow (Quad Listed)

GUFS-2M-EX - 180° 3/4" Iron, Swivel Elbow (Quad Listed)

Brand: Killark

Catalog ID: GUFS-2M-EX

180° 3/4" Iron, Swivel Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our swivel elbows allows conduit to be joined at angles ranging between 90° to 180°. A screw driver is the only tool need to make the directional angle change. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

General

Application

Catalog Number

GUFS-2M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

GUFS

Type

UPC

783936072616

Dimensions

Gross Weight with Packaging

2.16

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

5