HUBBELL CANADA
Image of GUML-2M-EX GUML-2M-EX - 3/4" 90° Angle Union, Iron, Male to Female, Quad Listed

GUML-2M-EX - 3/4" 90° Angle Union, Iron, Male to Female, Quad Listed

Brand: Killark

Catalog ID: GUML-2M-EX

3/4" 90° Angle Union, Iron, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Our EX unions are certified ATEX and IEC Ex. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

General

Application

Catalog Number

GUML-2M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

GUM

Type

UPC

783936072234

Dimensions

Gross Weight with Packaging

0.62

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

10