
Brand: Killark
Catalog ID: GUMM-1-EX
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUMM-1-EX
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUMM
Type
Male to Male Union
UPC
783936152066
Hub Size
1/2"
Length
2.98 in
Weight
0.17 lb
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
10514
Carton Quantity
10