Brand: Killark
Catalog ID: GUMM-2
GUMM unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices using male to male threads.
Catalog Number
GUMM-2
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUMM
Type
UPC
783936152103
Hub Size
3/4"
Length
2.98 in
Weight
0.2 lb
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
10514
Carton Quantity
10