HUBBELL CANADA
Image of GUMM-3 GUMM-3 - 1" Aluminum Male to Male Union

GUMM-3 - 1" Aluminum Male to Male Union

Brand: Killark

Catalog ID: GUMM-3

1" Aluminum Male to Male Union

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

GUMM unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices using male to male threads.

General

Catalog Number

GUMM-3

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUMM

Type

UPC

783936152110

Dimensions

Hub Size

1"

Length

3.52 in

Weight

0.23 lb

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zone 1, Groups IIC, IIB, IIA

UL File Number

10514

Logistics

Carton Quantity

5