HUBBELL CANADA
GUMM-3-EX - 1" Quad Listed Aluminum Male to Male Union
Image of GUMM-3-EX GUMM-3-EX - 1" Quad Listed Aluminum Male to Male Union
*Representative image
Image of GUMM-3-EX GUMM-3-EX - 1" Quad Listed Aluminum Male to Male Union
Discontinued

GUMM-3-EX - 1" Quad Listed Aluminum Male to Male Union

Brand: Killark

Catalog ID: GUMM-3-EX

1" Quad Listed Aluminum Male to Male Union

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Permits removal of equipment without turning or removal of conduit.

General

Catalog Number

GUMM-3-EX

Color

Silver

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

GUMM Series

Type

Male to Male Union

UPC

783936152080

Dimensions

Hub Size

1"

Length

3.52 in

Weight

0.23 lb

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zone 1, Groups IIC, IIB, IIA

UL File Number

10514

Logistics

Carton Quantity

5