HUBBELL CANADA
GXP1828RF, Cast Copper Alloy Raised Floor Ground Connector, #6 Sol-4/0 Str
Image of GXP1828RF GXP1828RF, Cast Copper Alloy Raised Floor Ground Connector, #6 Sol-4/0 Str

GXP1828RF, Cast Copper Alloy Raised Floor Ground Connector, #6 Sol-4/0 Str

Brand: Burndy

Catalog ID: GXP1828RF

Cast Copper Alloy Raised Floor Ground Connector, #6 Sol.-4/0 Str. , 4.53 in L, 3.94 in W.

  • Fits a wide range of raised floor pedestals/fence posts from 3/4" to 2" (7/8"-2" Round, 3/4" - 1-1/2" Square)
  • Accepts a wide range of wire sizes, #6 Sol to 4/0 Str
  • Can be used for rebar sizes ranging from #7 to #12 size (7/8" to 1-1/2" dia)
  • Accommodates parallel wires or cross grid arrangements, wires can be installed in cross grid configuration
  • Accepts one or two wires in any configuration
  • Easy to install open design eliminates the need to disassemble before installing
  • One socket size (1/2" socket) fits all hardware
  • Made of high copper alloy with stainless steel hardware
  • UL467 Listed for the US and Canadian Markets
  • Rated for Direct Burial in earth or concrete

General

Application

Used on applications which requiring multiple conductor sizes and/or configurations.

Catalog Number

GXP1828RF

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

120 LBS/in

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Sub Brand

SUPER-CLAMP

Trade Name

SUPER-CLAMP™

Type

GXP1828RF

UPC

781810503133

UPC 14 Digit GTIN

00781810503133

Dimensions

Dimension - Height inch

1.96 in

Dimension - Height mm

49.8 mm

Dimension - Length Overall inch

4.53 in

Dimension - Pad Width inch

3.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size A Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size B Range

6 AWG-4/0 AWG

Conductor - Copper Str Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

6 AWG-4/0 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size B Range

6 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

120 LBS/in

Logistics

Carton Quantity

20

Pallet Quantity

1020