HUBBELL CANADA
Image of GXW26C26 GXW26C26, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

GXW26C26, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

Brand: Burndy

Catalog ID: GXW26C26

Groove A; 1/0-2/0 Groove B; 1/0-2/0,1/2" Cu Rod.

General

Catalog Number

GXW26C26

Material

Copper Alloy

Trade Name

GROUNDWEJ™

UPC

781810146750

UPC 14 Digit GTIN

00781810146750

Dimensions

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Conductor Related

Conductor - Copper Solid Size A

1/0;2/0

Conductor - Copper Solid Size B

1/0;2/0

Conductor - Copper Str Size A

1/0;2/0

Conductor - Copper Str Size B

1/0;2/0

Conductor - Rod Size

0.5

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1