HUBBELL CANADA
Image of GXW29C58 GXW29C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

GXW29C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

Brand: Burndy

Catalog ID: GXW29C58

Accom: Groove A: 4/0 - 250 kcmil Cu Groove B: 4/0 - 250 kcmil Cu 5/8" CuRod.

General

Catalog Number

GXW29C58

Material

Copper Alloy

Trade Name

GROUNDWEJ™

UPC

781810113295

UPC 14 Digit GTIN

00781810113295

Dimensions

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Conductor Related

Conductor - Copper Solid Size A

4/0 AWG

Conductor - Copper Solid Size A Range

4/0 AWG

Conductor - Copper Solid Size B

4/0 AWG

Conductor - Copper Solid Size B Range

4/0 AWG

Conductor - Copper Str Size A

4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

4/0 AWG-250 kcmil

Conductor - Copper Str Size B

4/0 AWG;250 kcmil

Conductor - Copper Str Size B Range

4/0 AWG-250 kcmil

Conductor - Rod Size

5/8;3/4

Conductor - Rod Size B

5/8 in;3/4 in

Conductor - Rod Size B Range

5/8 in-3/4 in

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1