HUBBELL CANADA
Image of GXW2C58 GXW2C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

GXW2C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

Brand: Burndy

Catalog ID: GXW2C58

Groove A: #6-#2 GRoove B: 4/0-250 kcmil, 5/8" Cu Rod.

General

Catalog Number

GXW2C58

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Trade Name

GROUNDWEJ™

UPC

781810159491

UPC 14 Digit GTIN

00781810159491

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

6;5;4;3;2

Conductor - Copper Solid Size B

4/0

Conductor - Copper Str Size A

6;5;4;3;2

Conductor - Copper Str Size B

4/0;250

Conductor - Rod Size

5/8

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1