
Brand: Killark
Catalog ID: GZL4G233
Killark GZ SERIES Operators are a component for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 &
Action
Momentary
Catalog Number
GZL4G233
Color
Green
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Series
GZ
Type
UPC
783936176215
Dimensions
6.7 in x 1.8 in x 1.8 in
Height
1.8 in
Length
6.7 in
Weight
0.55 lb
Width
1.8 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Wattage
1.5 W
ATEX File Number
SIRA 19ATEX 1171 U
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECEx SIR 19.0054 U
Nema Rating
Type 4X
UL File Number
E12379
Action
Momentary
Number Of Poles
2