HUBBELL CANADA
GZ Series Potentiometer, Single Turn 4.7K Ohm Short Length 25mm, 3/4 NPSM
Image of GZ133-4K7 GZ Series Potentiometer, Single Turn 4.7K Ohm Short Length 25mm, 3/4 NPSM

GZ Series Potentiometer, Single Turn 4.7K Ohm Short Length 25mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZ133-4K7

Potentiometer, Single Turn 4.7K Ohm Short Length 25mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Les opérateurs de la série GZ de Killark sont destinés à être utilisés en conjonction avec un boîtier pour emplacements dangereux afin de fournir des solutions de contrôle pour les fonctions de démarrage/arrêt du moteur, les indications de la lampe témoin à DEL et bien plus encore. Utilisé dans la Classe 1 Division 1

General

Action

Rotary

Catalog Number

GZ133-4K7

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

GZ Series

Type

UPC

783936178240

Dimensions

Dimensions

4.6 in x 1.8 in x 1.9 in

Height

1.9 in

Length

4.6 in

Weight

0.3 lb

Width

1.8 in

Electrical Ratings

Frequency Rating

50/60 Hz

Wattage

0.25 W

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379

Operational

Action

Rotary