HUBBELL CANADA
Image of GZ2612T4 GZ2612T4, Mechanical Grounding Connector, Copper Cable to Bar

GZ2612T4, Mechanical Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ2612T4

Accommodates: 3 STR - 2/0 STR.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

General

Catalog Number

GZ2612T4

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

UPC

781810112106

UPC 14 Digit GTIN

00781810112106

Dimensions

Dimension - Height mm

0 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - Copper Str Size Range

3-2/0

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1