HUBBELL CANADA
Image of GZ4C58 GZ4C58, Mechanical Grounding Connector, Copper Cable to Bar

GZ4C58, Mechanical Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ4C58

Mechanical Grounding Connector, 8 AWG (Str) - 4 AWG (Str), 5/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

General

Catalog Number

GZ4C58

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

UPC

781810260760

UPC 14 Digit GTIN

00781810260760

Dimensions

Bolt Size

5/8 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height fraction

2

Dimension - Height inch

2 in

Dimension - Height mm

50.8 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor Range

#8 AWG (Str) to #4 AWG (Str)

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

660 in-lb

Logistics

Carton Quantity

1