HUBBELL CANADA
Image of GZ2638 GZ6C38, Mechanical Grounding Connector, Copper Cable to Bar

GZ6C38, Mechanical Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ2638

Mechanical Grounding Connector, For Copper Cable to Bar, 3 AWG (Str) - 2/0 (Str), 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

General

Catalog Number

GZ2638

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

UPC

781810232101

UPC 14 Digit GTIN

00781810232101

Dimensions

Dimension - Height fraction

2

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Width fraction

1-5/8 in

Dimension - Width inch

1.59 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Str Size Range

3 AWG - 2/0 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1