HUBBELL CANADA
Image of H-SS H-SS - Spartan Hinge, Stainless Steel Finish With Lowering Cam System Trade Size 1-1/2"

H-SS - Spartan Hinge, Stainless Steel Finish With Lowering Cam System Trade Size 1-1/2"

Brand: Killark

Catalog ID: H-SS

Spartan Hinge, Stainless Steel Finish With Lowering Cam System Trade Size 1-1/2"

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL, SS and FE
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

General

Application

Catalog Number

H-SS

Finish Type

Material

316 Stainless Steel

Type

UPC

783936184159

Dimensions

Height

11.97 in

Hub Size

1-1/2"

Weight

9.83 lb

Width

4.95 in