en
A Hubbell Company
Our Brands
Careers
Sustainability
Products
Solutions
Markets
Resources
CONNECT
LOGIN
MY LISTS
H1U06S1B7A5A
Request a Quote
Brand:
TradeSelect
Catalog ID:
H1U06S1B7A5A
PBAR1U 15A SB BRKR F7X15ASB R5X15A SB
Product details
Resources and downloads
General
Catalog Number
H1U06S1B7A5A