HUBBELL CANADA
Image of H1U06S1N6A H1U06S1N6A

H1U06S1N6A

Brand: TradeSelect

Catalog ID: H1U06S1N6A

PBAR 1U 15A SB MALE 6X15A SB REC

General

Application

For Data/ IT Power Infrastructure needs on a Rack, Cabinet or Floor

Catalog Number

H1U06S1N6A

Material

Aluminum

Mounting Type

Horizontal

Number of Receptacles

6

Receptacle Type

Single Straight Blade

Type

Power bar

UPC

805035052518

Dimensions

Dimensions

19 in x 2.3 in x 1.75 in

Height

1.75 in

Length

19 in

Width

2.3 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

60 Hz

Voltage Rating

125 V

Certifications And Compliance

Industry Standard(s)

cETLus Certified

Configuration

Number of Receptacles

6