en
A Hubbell Company
Our Brands
Careers
Sustainability
Products
Solutions
Markets
Resources
CONNECT
LOGIN
MY LISTS
H1U10L5B10FM2
Request a Quote
Brand:
TradeSelect
Catalog ID:
H1U10L5B10FM2
PBAR 1U L5-30P BRKR 10X20A SB RA MTR 2CT
Product details
Resources and downloads
General
Catalog Number
H1U10L5B10FM2