HUBBELL CANADA
Image of H1U10S2N0X10ELMS H1U10S2N0X10ELMS

H1U10S2N0X10ELMS

Brand: TradeSelect

Catalog ID: H1U10S2N0X10ELMS

PBAR 10 OUTLET 20A W ON OFF SW PL METER

General

Catalog Number

H1U10S2N0X10ELMS