en
A Hubbell Company
Our Brands
Careers
Sustainability
Products
Solutions
Markets
Resources
CONNECT
LOGIN
MY LISTS
H1U15S1N8B8BS
Request a Quote
Brand:
TradeSelect
Catalog ID:
H1U15S1N8B8BS
PBAR 1U 15A SB IN F8X15A SB R8X15A SB SW
Product details
Resources and downloads
General
Catalog Number
H1U15S1N8B8BS