en
A Hubbell Company
Our Brands
Careers
Sustainability
Products
Solutions
Markets
Resources
CONNECT
LOGIN
MY LISTS
H1U20L2N6F6FM
Request a Quote
Brand:
TradeSelect
Catalog ID:
H1U20L2N6F6FM
PBAR 1U 20A TL 6X20A SB FR 6X20A SB REAR
Product details
Resources and downloads
General
Catalog Number
H1U20L2N6F6FM