en
A Hubbell Company
Our Brands
Careers
Sustainability
Products
Solutions
Markets
Resources
CONNECT
LOGIN
MY LISTS
H1V6615S2B20G2
Request a Quote
Brand:
TradeSelect
Catalog ID:
H1V6615S2B20G2
PBAR 0U 66IN 20A SB BRKR 20X20A SB 2CT
Product details
Resources and downloads
General
Catalog Number
H1V6615S2B20G2