en
A Hubbell Company
Our Brands
Careers
Sustainability
Products
Solutions
Markets
Resources
CONNECT
LOGIN
MY LISTS
H1V7010L5B24E2
Request a Quote
Brand:
TradeSelect
Catalog ID:
H1V7010L5B24E2
PBAR 0U 70IN L5-30P BRKR 24X20A SB 2CT
Product details
Resources and downloads
General
Catalog Number
H1V7010L5B24E2