HUBBELL CANADA
Image of H2N8032 H2N8032
Discontinued

H2N8032

Brand: Hubbell Premise Wiring

Catalog ID: H2N8032

Cabinet, Network, 80" H, 32" Deep, Split Side Cover, Black

  • Adjustable Rails Can Be Easily Moved For Custom Configurations
  • Removable Top Panels Have Cutouts for Cable
  • Leveling Feet Adjust on Uneven Floor

Standard Product

General

Application

H2 Network Cabinets

Catalog Number

H2N8032

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Material - Cold Rolled Steel
  • Rack Units - Individually numbered
  • Sides/Covers - 14 gauge
  • Vertical Rail Gauge - 12 gauge

UPC

662620220642

Dimensions

Depth

32

Height

80 in

Thickness

0.1094

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863
  • Z4 Seismic