HUBBELL CANADA
Image of H3N4242 H3 Network Cabinet, 42RU Height, 42"Deep, Lockable Covers, Casters and Leveling Feet

H3 Network Cabinet, 42RU Height, 42"Deep, Lockable Covers, Casters and Leveling Feet

Brand: Hubbell Premise Wiring

Catalog ID: H3N4242

Hubbell Full Size Enclosures Are For High Density Cabling Requirements In Data Centers And Telecommunication Rooms. The H3 Series Products Have Been Designed To Maximize Air Flow, Support Increased Load Capacity And Provide Easy Access To Cables And Patch Cords. Full Size Network Cabinet, 42-Rack Units, Splitside Cover, 76.6" Height, 31.2" Width, 44.2" Depth

  • 42-Rack Units
  • Splitside Cover
  • 76.6" Height
  • 31.2" Width
  • 44.2" Depth

Cable Management and Casters Included

General

Application

Network Cabinet

Catalog Number

H3N4242

Color

Item Type

Material

Steel

Rack Units

42 RU

Sub Brand

Enclosures

Type

Full Size Enclosures

UPC

662620660462

Dimensions

Cubic Capacity

99590.4 cu.in

Depth

42 in

Height

76 in

Thickness

0.1094

Width

31.2 in

Certifications And Compliance

Industry Standard(s)

UL 2416