
Brand: Wiegmann
Catalog ID: WA90P72F2
The WA Series half length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.
Application
For use with two door freestanding enclosures.
Catalog Number
WA90P72F2
Color
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725416851
Actual Height
39.88 in
Height
40 in
Weight
113 lb
Width
68 in
EU RoHS Indicator
No
Carton Quantity
1