
Brand: Wiegmann
Catalog ID: WA90P36F2
The WA Series half length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish. Panels may be used in two-door enclosures along with other freestanding accessories.
Application
For use with single door freestanding enclosures.
Catalog Number
WA90P36F2
Color
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725417643
Actual Height
39.88 in
Height
40 in
Weight
56 lb
Width
32 in
EU RoHS Indicator
No
Carton Quantity
1