
Brand: Wiegmann
Catalog ID: WA90SP36F4
The WA Series half length swing-out panels are primarily used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.
Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge steel. Panels may be used in two-door enclosures along with other freestanding accessories.
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SP36F4
Color
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Mounting Type
Panel Mounting Hardware
Type
Swing-Out Panel
UPC
786725417841
Actual Height
39.88 in
Height
40 in
Weight
65 lb
Width
31 in
EU RoHS Indicator
No
Carton Quantity
1