HUBBELL CANADA
Image of NSP050P Handy Strap Plastic 0.50 In., NSP050P

Handy Strap Plastic 0.50 In., NSP050P

Brand: TradeSelect

Catalog ID: NSP050P

HANDY STRAP PLASTIC 0.50IN

Trade size: 14/2-12/2, Carton Quantity: 500, Case Quantity: 1500

General

Application

Used to secure non-metallic sheathed or armoured cable to wood surfaces

Catalog Number

NSP050P

Material

Polypropylene

Type

Nailing Strap

UPC

626463032695

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

500