HUBBELL CANADA
Image of NSP075P Handy Strap Plastic 0.75 In., NSP075P
Image of NSP075P Handy Strap Plastic 0.75 In., NSP075P

Handy Strap Plastic 0.75 In., NSP075P

OR

Brand: TradeSelect

Catalog ID: NSP075P

HANDY STRAP PLASTIC 0.75IN

Trade size: 14/2-8/2, Carton Quantity: 400, Case Quantity: 4000

Product details

General

Application

Used to secure non-metallic sheathed or armoured cable to wood surfaces

Catalog Number

NSP075P

Material

Polypropylene

Type

Nailing Strap

UPC

626463036976

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

400

Resources and downloads