
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2162AL
Standard, Self Grounding
Application
Heavy Duty Style Line Decorator Duplex
Catalog Number
HBL2162AL
Color
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Style Line Decorator
Type
Standard Duplex
UPC
783585520964
Dimensions
3.28 in x 1.36 in x 1.03 in
Height
1.03 in
Length
3.28 in
Weight
0.4 lb
Width
1.36 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10