HUBBELL CANADA
Image of HBL45123R20WM1 HBL45123R20WM1
Discontinued

HBL45123R20WM1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123R20WM1

Cord and Cable Reels, Industrial Series,12/3 SJEO Cable, 45' Length, With Box, White.

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft

Catalog Number

HBL45123R20WM1

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-20R
  • Weight Lbs. (kg) - 29 (13.2)

Type

Reel With Black Portable Outlet Box And 2-Gfci Receptacles

UPC

783585185576

Dimensions

Cable Length

45 Ft

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

White

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Configuration

Base Type

Optional