HUBBELL CANADA
Image of HBL50162FL HBL50162FL
Discontinued

HBL50162FL

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50162FL

Cord and Cable Reels, Industrial Cord Reel, With Fluorescent Hand Lamp, 50', 16/2 Cord, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • Durable, corrosion resistant steel construction with yellow coat

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Catalog Number

HBL50162FL

Duty

Heavy Duty

EU RoHS Indicator

Yes

Item Type

Specifications

  • Cable Length - 50 Ft. (15.2m)
  • Cable Type - 16/3 AWG SJEO
  • Watts - 13
  • Weight Lbs. (kg) - 21 (9.5)

Type

Accessory

UPC

783585501642

Dimensions

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

0.3 A

Duty

Heavy Duty

Voltage Rating

120 VAC

Conductor Related

Cable Specification

12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Configuration

Base Type

Optional