

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL67473BBRRRRGY
Catalog Number
HBL67473BBRRRRGY
Color
Item Type
HBL6750 Series
Number of Gang(s)
6-Gang
Product Family
HBL6750 Series
Specifications
Style
Duplex and Style Line®
Type
Cover Plates
UPC
783585219059
Weight
1.2 lb
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
6-Gang
Carton Quantity
5