MY LISTS
HUBBELL CANADA
Image of HBL8P320DA HBL8P320DA
Discontinued

HBL8P320DA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8P320DA

Surge Protective Devices, SPIKESHIELD Service Entrance Surge Protection Panel, with Disconnect, 320KA, 3PH277/480V with Disconnect

  • LED and audible alarm status indicator
  • Sine wave tracking provides uniform clamping
  • Fault-current fusing prevents excessive panel damage
  • Thermal fusing Thermal fuse prevents the MOVs from overheating

Thermal Fusing, Diagnostic Switches, Surge Counter, NEMA 3R, NEMA 12

General

Application

Complete Panel with Disconnect

Catalog Number

HBL8P320DA

EU RoHS Indicator

No

Indicator(s) Type

Red and Green LEDs, Audible Alarm

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5

Specifications

  • Dimensions - 6.0"D x 20.0"W x 24.0"L
  • Frequency - 50/60 Hz
  • NEMA - 3R/12 Metallic
  • Warranty - 10 year
  • Weight - 57.5 lbs

UPC

783585407548

Electrical Ratings

Connectivity

Wire Lugs

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

277/480V AC WYE kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Red and Green LEDs, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Response Time

5