HUBBELL CANADA
Image of HBLORT322SI HBLORT322SI
Discontinued

HBLORT322SI

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLORT322SI

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Ivory

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLORT322SI

Color

Ivory

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Ortronics TracJack

UPC

783585503615

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

Ortronics TracJack

Logistics

Carton Quantity

10