
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBMA06501
Standard Product
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
HBMA06501
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Specifications
UPC
783585836041
Amperage Rating
10 A
Voltage Rating
600V kV
Wattage
6000
Conductor Type
Copper
Number of Conductors
6
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Number Of Poles
6
Carton Quantity
50