HUBBELL CANADA
Image of HCL6AY01 HCL6AY01

HCL6AY01

Brand: Hubbell Premise Wiring

Catalog ID: HCL6AY01

Low OD, Slim

General

Application

Data Exchange

Catalog Number

HCL6AY01

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620618746

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA