HUBBELL CANADA
Image of HCL6AY05 HCL6AY05

HCL6AY05

Brand: Hubbell Premise Wiring

Catalog ID: HCL6AY05

Low OD, Slim

General

Application

Data Exchange

Catalog Number

HCL6AY05

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620618760

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

55