HUBBELL CANADA
Image of HD3835 HD3835 HD Reel 35' 3/8 I.D. W/Hose

HD3835 HD Reel 35' 3/8 I.D. W/Hose

Brand: Gleason Reel

Catalog ID: HD3835

HD Reel 35' 3/8 I.D. W/Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Machine Pull/Overhead Hand Pull- Air or Fluid

Catalog Number

HD3835

Product Category

Reels

UPC

783246002044

Dimensions

Diameter - Inside

0.375 in

Length

35 ft

Weight

30 lb