HUBBELL CANADA
Image of GFBF20BK Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Black
New

Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFBF20BK

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, Blank Face, Black

Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.

  • Provides GFCI protection where an outlet is not needed
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.

General

Catalog Number

GFBF20BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel

Type

Blank Face

UPC

883778931024

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Logistics

Carton Quantity

10