HUBBELL CANADA
Image of GFTWR20GYIG Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant/Weather-Resistant, 20A 125V, With Isolated Ground, Gray
New

Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant/Weather-Resistant, 20A 125V, With Isolated Ground, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWR20GYIG

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.

  • Isolated Ground minimizes noise for critical equipment.
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications.

General

Catalog Number

GFTWR20GYIG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - Brass

Style

Isolated Ground

Type

  • Tamper-Resistant
  • Weather Resistant

UPC

883778932021

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10