HUBBELL CANADA
Image of GFTWR82IIG Heavy Duty, Hospital Grade GFCI Receptacle, Tamper-Resistant/Weather-Resistant, Fed Spec, 15A 125V, With Isolated Ground, Ivory
New

Heavy Duty, Hospital Grade GFCI Receptacle, Tamper-Resistant/Weather-Resistant, Fed Spec, 15A 125V, With Isolated Ground, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWR82IIG

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, IG, 15A125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Designed to meet hospital grade and Federal Specification standards, Hubbell’s GFCI receptacles offer high-reliability protection in healthcare settings. AUTOGUARD® Self-Test Technology performs automatic safety checks every 30 seconds and cuts power if critical components fail. The device face includes status indicators for power, trip, ground fault, and end-of-life alerts, while built-in safeguards prevent power delivery in case of reverse wiring. Fully compliant with the latest UL GFCI Standard, these devices prioritize patient and equipment safety. Hubbell’s integrated CLAD™ technology enhances performance by distinguishing true ground faults from disruptive building noise and harmonics, ensuring dependable operation in sensitive medical environments.

  • Isolated Ground minimizes noise for critical equipment.
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications.

General

Catalog Number

GFTWR82IIG

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Isolated Ground

Type

  • Tamper-Resistant
  • Weather Resistant

UPC

883778932090

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10