HUBBELL CANADA
Image of MICPK60 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Closure Plug Kit, For 60A Mechanical Interlock

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Closure Plug Kit, For 60A Mechanical Interlock

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MICPK60

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Closure Plug Kit, For 60A Mechanical Interlock

  • Industrial Grade
  • Accessories
  • Closure Plug Kit

Standard Product

General

Catalog Number

MICPK60

Construction

EU RoHS Indicator

No

Ingress Protection

IP67

Material - Mounting Hardware

Mounts in KO

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Accessory Item - 60A Closure Plug
  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

Watertight Closure Plug Kits

Type

Accessories

UPC

783585258607

Dimensions

Weight

0.55 lb

Electrical Ratings

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10