HUBBELL CANADA
Image of FT202WA Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included

Brand: Bryant

Catalog ID: FT202WA

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Feed Thru, Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Back Box
  • For 20A and 30A 3/4" NPT Hub
  • Feed Thru

Standard Product

General

Catalog Number

FT202WA

Color

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Knockouts

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Series

Back Boxes and Adapters

Style

Straight

Temperature Range

Limited By Device

Type

Feed-Thru Back Box

UPC

781786253216

Dimensions

Display Size

16A, 20A 30A and 32A Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1