HUBBELL CANADA
Image of FW60100A Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A and 100A 1 1/2" NPT Hub, 4 Way Angled, Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A and 100A 1 1/2" NPT Hub, 4 Way Angled, Mounting Screws Included

Brand: Bryant

Catalog ID: FW60100A

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 60A and 100A 1 1/2" NPT Hub, Four Way Angled, Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Back Box
  • For 60A and 100A 1 1/2" NPT Hub
  • Four Way Angled

Standard Product

General

Catalog Number

FW60100A

Color

Construction

Cast

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Series

Back Boxes and Adapters

Style

15 Degree

Temperature Range

Limited By Device

Type

Back Box with Adapter

UPC

781786253230

Dimensions

Display Size

60A, 63A, 100A and 125A Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

10