HUBBELL CANADA
Image of HBL520C6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector, 16/20 A, 200/346-240/415 V;220/380-240/415 V

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector, 16/20 A, 200/346-240/415 V;220/380-240/415 V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL520C6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector, 16/20 A, 200/346-240/415 V;220/380-240/415 V, 4-Pole 5-Wire Wire Grounding, Terminal Screws, Red, 4X and IP69k

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Insulated Non-Metallic housing
  • Color coded housings by voltage for easy identification
  • Corrosion-resistant self-closing gasketed cover

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL520C6W

Color

EU RoHS Indicator

Contact Manufacturer

Insulation

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector Body

UPC

783585372709

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current Amperage Description

16/20 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Multi Phase

Voltage Rating

  • 200/346-240/415 V V
  • 220/380-240/415 V V

Conductor Related

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Cord Type

All Portable

Number Of Poles

4-Pole

Logistics

Carton Quantity

10