HUBBELL CANADA
Image of 332C6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 220-240V, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 220-240V, Watertight

Brand: Bryant

Catalog ID: 332C6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Female Connector Body
  • 32A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Standard Product

General

Application

High Ampacity Connections

Catalog Number

332C6W

Color

Blue

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786250529

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Voltage Rating

200-250 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

2-Pole